Browning Steel Minimum Plain Bore Roller Chain Sprocket - D80B14
Part #:1126408
Catalog #:D80B14
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 14 |
| Chain Pitch (in): | 1 in | Product Type: | Type "B" Minimum Bore Double Sprocket |
| Material: | Steel | Max Bore (in): | 2.375 in |
| Hub Diameter (in): | 3.46875 in | Tooth Width (in): | 0.557 in |
| Bore Type: | Minimum Plain Bore | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2.5 in | Length Through Bore (in): | 2.5 in |
| Hub Type: | Type DB | Min Bore (in): | 1 in |
| Outside Diameter (in): | 4.98 in | Pitch Diameter (in): | 4.494 in |
| Number of Strands/Width: | 2 | Bore Diameter (in): | 1 in |
| Maximum Bore (in): | 2.375 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 60 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.796875 in |
General Specifications
| UPC: | 662289132836 | Weight: | 7.72 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

