Morse Double Pitch Roller Chain - Cottered Standard Roller Design - C2080HC 10FT
Part #:119826
Catalog #:C2080HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.312 in | Roller Width (in): | 0.625 in |
| Material: | Steel | Roller Diameter (in): | 0.625 in |
| Chain Construction: | Cottered | Chain Pitch (in): | 2 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Family: | C2080 | Base Catalog No: | C2080H |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.156 in |
| Pin Length (in): | 1.504 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288392651 | Weight: | 1.75 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

