Morse Double Pitch Roller Chain - Large Roller Design Offset Connecting Link - C2062H O/L
Part #:089153
Catalog #:C2062H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.875 in |
| Material: | Steel | Link Type: | Offset Connecting |
| Chain Type: | Large | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Chain Size: | C2060 |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 1.207 in |
| Inside Plate Height (in): | 0.7 in | Plate Thickness (in): | 0.125 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288557166 | Weight: | 0.61 LB |
| Packaged Length: | 4.05 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

