Morse Double Pitch Roller Chain - Riveted Large Roller Design - C2042R 10FT
Part #:322212
Catalog #:C2042R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 0.3125 in | Pin Diameter (in): | 0.156 in |
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Construction: | Riveted | Link Type: | Roller Link |
| Chain Type: | Large Roller Conveyor | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Family: | C2042 |
| Side Plate Configuration: | Straight | Total Length (ft): | 10 ft |
| Pin Length (in): | 0.63 in | Plate Thickness (in): | 0.06 in |
| Base Catalog No: | C2042 | Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288455646 | Weight: | 0.57 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

