Morse Double Pitch Roller Chain - Riveted Large Roller Design - C2062HR 10FT
Part #:322214
Catalog #:C2062HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.875 in |
| Number of Connecting Links Included: | 1 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.234 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Chain Type: | Large Roller Conveyor |
| Chain Family: | C2062H | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 0.7 in | Plate Thickness (in): | 0.125 in |
| Total Length (ft): | 10 ft | Base Catalog No: | C2062H |
| Pin Length (in): | 1.115 in |
General Specifications
| UPC: | 662288455660 | Weight: | 1.46 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

