Morse Double Pitch Roller Chain - Riveted Large Roller Design - C2102HR 10FT
Part #:322216
Catalog #:C2102HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Material: | Steel |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 1.562 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.75 in |
| Chain Construction: | Riveted | Link Type: | Roller Link |
| Chain Type: | Large | Product Type: | Roller Chain |
| Chain Pitch (in): | 2.5 in | Chain Family: | C2102 |
| Base Catalog No: | C2102H | Plate Thickness (in): | 0.187 in |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 1.684 in | Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288455684 | Weight: | 3.94 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

