Morse Double Pitch Roller Chain - Riveted Standard Roller Design - 2060R 10FT
Part #:119817
Catalog #:2060R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Far exceeds ANSI performance standards. Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Material: | Steel |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 1.5 in |
| Chain Type: | Double Pitch | Product Type: | Roller Chain |
| Chain Family: | 2060 | Pin Length (in): | 0.99 in |
| Minimum Tensile Strength (lbs): | 0.162 lb | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.094 in | Base Catalog No: | 2060 |
General Specifications
| UPC: | 662288392569 | Weight: | 0.71 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

