Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2040R 10FT
Part #:119820
Catalog #:C2040R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Number of Connecting Links Included: | 1 |
| Material: | Steel | Pin Diameter (in): | 0.156 in |
| Chain Construction: | Riveted | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | Conveyor |
| Chain Family: | C2040 | Base Catalog No: | C2040 |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Straight |
| Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288392590 | Weight: | 0.38 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

