Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2060HR 10FT
Part #:119822
Catalog #:C2060HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.5 in | Chain Construction: | Riveted |
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Chain Type: | Conveyor |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Family: | C2060H | Plate Thickness (in): | 0.125 in |
| Base Catalog No: | C2060H | Total Length (ft): | 10 ft |
| Pin Length (in): | 1.115 in | Side Plate Configuration: | Straight |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288392613 | Weight: | 0.98 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

