Morse Double Pitch Roller Chain - Riveted Standard Roller Design - C2050R 100FT
Part #:324359
Catalog #:C2050R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Pin Diameter (in): | 0.2 in |
| Roller Diameter (in): | 0.4 in | Number of Connecting Links Included: | 10 |
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Construction: | Riveted | Chain Type: | Conveyor |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Chain Family: | C2050 | Inside Plate Height (in): | 0.584 in |
| Base Catalog No: | C2050 | Pin Length (in): | 0.79 in |
| Plate Thickness (in): | 0.08 in | Total Length (ft): | 100 ft |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288459958 | Weight: | 0.62 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

