Morse Double Pitch Roller Chain - Riveted Standard Roller Design - 2050R 50FT
Part #:333084
Catalog #:2050R 50FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Far exceeds ANSI performance standards. Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.4 in | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.2 in | Number of Connecting Links Included: | 5 |
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.375 in | Link Type: | Roller Link |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Family: | 2050 |
| Total Length (ft): | 50 ft | Plate Thickness (in): | 0.08 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 0.108 lb |
| Base Catalog No: | 2050 | Inside Plate Height (in): | 0.584 in |
| Pin Length (in): | 0.79 in |
General Specifications
| UPC: | 662288469889 | Weight: | 0.58 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.20 IN |
| Packaged Height: | 14.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

