Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - 2080 O/L
Part #:120980
Catalog #:2080 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 2 in |
| Link Type: | Offset Link | Chain Size: | 2080 |
| Inside Plate Height (in): | 0.934 in | Side Plate Configuration: | Hourglass |
| Pin Length - Cottered (in): | 1.378 in | Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288393177 | Weight: | 0.19 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

