Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2040 O/L
Part #:120981
Catalog #:C2040 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.3125 in | Material: | Steel |
| Pin Diameter (in): | 0.156 in | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Link Type: | Offset Link | Chain Size: | C2040 |
| Side Plate Configuration: | Straight | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in | Pin Length - Cottered (in): | 0.7 in |
General Specifications
| UPC: | 662288393184 | Weight: | 0.03 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

