Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2060H O/L
Part #:120983
Catalog #:C2060H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Link Type: | Offset Connecting | Chain Size: | C2060 |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 1.207 in |
General Specifications
| UPC: | 662288393207 | Weight: | 0.12 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

