Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2100H O/L
Part #:120985
Catalog #:C2100H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 2.5 in |
| Link Type: | Offset Connecting | Chain Size: | C2100 |
| Side Plate Configuration: | Straight | Pin Length - Cottered (in): | 1.828 in |
| Plate Thickness (in): | 0.187 in | Inside Plate Height (in): | 1.166 in |
General Specifications
| UPC: | 662288393221 | Weight: | 0.50 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

