Morse Double Pitch Roller Chain - Standard Roller Design Offset Connecting Link - C2120H O/L
Part #:163232
Catalog #:C2120H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Roller Width (in): | 1 in | Pin Diameter (in): | 0.437 in |
| Roller Diameter (in): | 0.875 in | Link Type: | Offset Connecting |
| Product Type: | Roller Chain | Chain Pitch (in): | 3 in |
| Chain Type: | Standard | Chain Size: | C2120 |
| Total Length (ft): | 10 ft | Pin Length - Cottered (in): | 2.259 in |
| Inside Plate Height (in): | 1.4 in | Plate Thickness (in): | 0.219 in |
| Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288564188 | Weight: | 1.28 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

