Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - 2080 R/L
Part #:120971
Catalog #:2080 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Roller Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 2 in |
| Link Type: | Roller Link | Chain Size: | 2080 |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.934 in | Pin Length - Cottered (in): | 1.378 in |
General Specifications
| UPC: | 662288393085 | Weight: | 0.20 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

