Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - C2050 R/L
Part #:120973
Catalog #:C2050 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Material: | Steel | Link Type: | Roller Link |
| Chain Type: | Standard | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Chain Size: | C2050 |
| Side Plate Configuration: | Straight | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.584 in | Plate Thickness (in): | 0.08 in |
| Pin Length - Cottered (in): | 0.87 in |
General Specifications
| UPC: | 662288393108 | Weight: | 0.48 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

