Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - C2060H R/L
Part #:120974
Catalog #:C2060H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Material: | Steel | Roller Width (in): | 0.5 in |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Roller Link | Chain Size: | C2060 |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.7 in |
| Pin Length - Cottered (in): | 1.207 in | Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288393115 | Weight: | 0.13 LB |
| Packaged Length: | 1.55 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

