Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - C2080H R/L
Part #:120975
Catalog #:C2080H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Material: | Steel |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 2 in |
| Link Type: | Roller Link | Chain Size: | C2080 |
| Pin Length - Cottered (in): | 1.504 in | Plate Thickness (in): | 0.156 in |
| Inside Plate Height (in): | 0.934 in | Side Plate Configuration: | Straight |
General Specifications
| UPC: | 662288393122 | Weight: | 0.71 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 1.35 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

