Morse Double Pitch Roller Chain - Standard Roller Design Roller Link - C2100H R/L
Part #:120976
Catalog #:C2100H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Pin Diameter (in): | 0.375 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.75 in | Chain Pitch (in): | 2.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Link Type: | Roller Link | Chain Size: | C2100 |
| Pin Length - Cottered (in): | 1.828 in | Inside Plate Height (in): | 1.166 in |
| Side Plate Configuration: | Straight | Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288393139 | Weight: | 0.94 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 1.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

