Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - 2040 C/L S/C S/F
Part #:120959
Catalog #:2040 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Number of Connecting Links Included: | 5 |
| Connecting Link - Slip Fit: | Spring Clip | Pin Diameter (in): | 0.156 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.3125 in | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Chain Size: | 2040 | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.06 in | Pin Length - Cottered (in): | 0.7 in |
| Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288392989 | Weight: | 0.02 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

