Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - C2060H C/L S/C S/F
Part #:324556
Catalog #:C2060H C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.234 in | Material: | Steel |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Number of Strands/Width: | 1 | Connecting Link - Slip Fit: | Spring Clip |
| Number of Connecting Links Included: | 5 | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.5 in |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Chain Size: | C2060 | Pin Length - Cottered (in): | 1.207 in |
| Side Plate Configuration: | Straight | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288460046 | Weight: | 0.12 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

