Morse Double Pitch Roller Chain - Standard Roller Design Spring Clip Connecting Link - C2050-3 C/L S/C S/F
Part #:330601
Catalog #:C2050-3 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Pin Diameter (in): | 0.2 in |
| Roller Diameter (in): | 0.4 in | Material: | Steel |
| Connecting Link - Slip Fit: | Spring Clip | Number of Strands/Width: | 3 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Standard | Link Type: | Connecting Link |
| Chain Construction: | Spring Clip | Chain Size: | C2050 |
| Plate Thickness (in): | 0.08 in | Pin Length - Cottered (in): | 0.87 in |
| Inside Plate Height (in): | 0.584 in | Pin Length - Riveted (in): | 0.79 in |
General Specifications
| UPC: | 662288467199 | Weight: | 0.17 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

