Morse Double Pitch Roller Chain - Standard Roller Design Spring Clips 100 per box - 2040/C2040 SPRING CLIP 100PB
Part #:324751
Catalog #:2040/C2040 SPRING CLIP 100PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Material: | Steel |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.3125 in |
| Connecting Link - Slip Fit: | Spring Clip | Roller Diameter (in): | 0.312 in |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Link Type: | Spring Clip |
| Chain Construction: | Spring Clip | Chain Size: | 2040 |
| Side Plate Configuration: | Hourglass | Pin Length - Cottered (in): | 0.7 in |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288460114 | Packaged Length: | 4.40 IN |
| Packaged Width: | 3.95 IN | Packaged Height: | 1.00 IN |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

