Morse British Standard Cottered Roller Chain - 06B-1 25 FT
Part #:2361046
Catalog #:06B-1 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Family: | 06 |
| Chain Construction: | Riveted | Number of Strands/Width: | 1 |
| Roller Diameter (mm): | 6.35 mm | Roller Width (mm): | 5.72 mm |
| Pin Diameter (mm): | 3.28 mm | Chain Pitch (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Coating: | Uncoated | Roller Diameter (in): | 0.25 in |
| Roller Width (in): | 0.2252 in | Pin Diameter (in): | 0.1291 in |
| Standard Met: | ANSI B29.1 | Measurement System: | Metric |
| Inside Plate Height (in): | 0.326771653543307 in | Width Over Pins/Total Width (in): | 0.661417322834646 in |
| Connecting Link: | Spring Clip | Base Catalog No: | 06B-1 |
| Total Length (ft): | 25 ft | Plate Thickness (in): | 0.336 in |
| Pin Length (in): | 0.6614 in |
General Specifications
| UPC: | 662460388076 | Weight: | 0.29 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

