Morse British Standard Cottered Roller Chain - 08B-1 25 FT
Part #:2361079
Catalog #:08B-1 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 7.75 mm | Chain Construction: | Riveted |
| Roller Diameter (mm): | 8.51 mm | Pin Diameter (mm): | 4.45 mm |
| Chain Family: | 08 | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Type: | British Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Roller Diameter (in): | 0.335 in | Coating: | Uncoated |
| Roller Width (in): | 0.3051 in | Pin Diameter (in): | 0.1752 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.445 in | Width Over Pins/Total Width (in): | 0.708661417322835 in |
| Inside Plate Height (in): | 0.464566929133858 in | Connecting Link: | Spring Clip |
| Pin Length (in): | 0.7087 in | Total Length (ft): | 25 ft |
| Base Catalog No: | 08B-1 |
General Specifications
| UPC: | 662460388168 | Weight: | 0.48 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 0.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

