Morse British Standard Cottered Roller Chain - 08B-3 25 FT
Part #:2361095
Catalog #:08B-3 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 4.45 mm | Chain Construction: | Riveted |
| Chain Family: | 08 | Number of Strands/Width: | 3 |
| Roller Diameter (mm): | 8.51 mm | Roller Width (mm): | 7.75 mm |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Type: | British Standard | Chain Pitch (in): | 0.5 in |
| Roller Diameter (in): | 0.335 in | Coating: | Uncoated |
| Roller Width (in): | 0.3051 in | Pin Diameter (in): | 0.1752 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Transverse Pitch (in): | 0.653 in | Base Catalog No: | 08B-3 |
| Inside Plate Height (in): | 0.464566929133858 in | Pin Length (in): | 1.8583 in |
| Plate Thickness (in): | 0.445 in | Connecting Link: | Spring Clip |
| Total Length (ft): | 25 ft | Width Over Pins/Total Width (in): | 1.85826771653543 in |
General Specifications
| UPC: | 662460388229 | Weight: | 1.36 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

