Morse British Standard Cottered Roller Chain - 10B-1 25 FT
Part #:2361103
Catalog #:10B-1 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 9.65 mm | Number of Strands/Width: | 1 |
| Chain Family: | 10 | Material: | Steel |
| Roller Diameter (mm): | 10.16 mm | Chain Construction: | Cottered |
| Pin Diameter (mm): | 5.08 mm | Chain Pitch (in): | 0.625 in |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Roller Diameter (in): | 0.4 in | Pin Diameter (in): | 0.2 in |
| Coating: | Uncoated | Roller Width (in): | 0.3799 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.582677165354331 in | Base Catalog No: | 10B-1 |
| Plate Thickness (in): | 0.523 in | Total Length (ft): | 25 ft |
| Connecting Link: | Spring Clip | Pin Length (in): | 0.8071 in |
| Width Over Pins/Total Width (in): | 0.807086614173228 in |
General Specifications
| UPC: | 662460388250 | Weight: | 0.65 LB |
| Packaged Length: | 15.20 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

