Morse British Standard Cottered Roller Chain - 12B-1 25 FT
Part #:2361137
Catalog #:12B-1 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 12 | Chain Construction: | Riveted |
| Roller Width (mm): | 11.68 mm | Pin Diameter (mm): | 5.72 mm |
| Number of Strands/Width: | 1 | Roller Diameter (mm): | 12.07 mm |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Chain Type: | British Standard |
| Pin Diameter (in): | 0.2252 in | Roller Width (in): | 0.4598 in |
| Coating: | Uncoated | Roller Diameter (in): | 0.4752 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 12B-1 | Plate Thickness (in): | 0.615 in |
| Inside Plate Height (in): | 0.633858267716536 in | Width Over Pins/Total Width (in): | 0.952755905511811 in |
| Pin Length (in): | 0.9528 in | Connecting Link: | Spring Clip |
| Total Length (ft): | 25 ft |
General Specifications
| UPC: | 662460388373 | Weight: | 0.82 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 14.90 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

