Morse British Standard Cottered Roller Chain - 12B-3 25 FT
Part #:2361152
Catalog #:12B-3 25 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 11.68 mm | Number of Strands/Width: | 3 |
| Roller Diameter (mm): | 12.07 mm | Chain Construction: | Riveted |
| Material: | Steel | Pin Diameter (mm): | 5.72 mm |
| Chain Family: | 12 | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | British Standard |
| Pin Diameter (in): | 0.2252 in | Roller Width (in): | 0.4598 in |
| Coating: | Uncoated | Roller Diameter (in): | 0.4752 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 12B-3 | Total Length (ft): | 25 ft |
| Inside Plate Height (in): | 0.633858267716536 in | Width Over Pins/Total Width (in): | 2.5 in |
| Pin Length (in): | 2.5 in | Plate Thickness (in): | 0.615 in |
| Connecting Link: | Spring Clip | Transverse Pitch (in): | 0.766 in |
General Specifications
| UPC: | 662460388434 | Weight: | 2.34 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.20 IN |
| Packaged Height: | 3.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

