Morse British Standard Cottered Roller Chain - 16B-1 10 FT
Part #:2361160
Catalog #:16B-1 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 16 | Roller Width (mm): | 17.02 mm |
| Number of Strands/Width: | 1 | Chain Construction: | Riveted |
| Pin Diameter (mm): | 8.26 mm | Roller Diameter (mm): | 15.88 mm |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Type: | British Standard | Chain Pitch (in): | 1 in |
| Roller Width (in): | 0.67 in | Roller Diameter (in): | 0.6252 in |
| Pin Diameter (in): | 0.3252 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Metric |
| Inside Plate Height (in): | 0.81496062992126 in | Plate Thickness (in): | 1 in |
| Connecting Link: | Spring Clip | Base Catalog No: | 16B-1 |
| Pin Length (in): | 1.5512 in | Width Over Pins/Total Width (in): | 1.5511811023622 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662460388489 | Weight: | 1.88 LB |
| Packaged Length: | 11.30 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

