Morse British Standard Cottered Roller Chain - 16B-3 10 FT
Part #:2361186
Catalog #:16B-3 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (mm): | 8.26 mm | Roller Width (mm): | 17.02 mm |
| Chain Construction: | Riveted | Chain Family: | 16 |
| Number of Strands/Width: | 3 | Roller Diameter (mm): | 15.88 mm |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Type: | British Standard |
| Roller Diameter (in): | 0.6252 in | Pin Diameter (in): | 0.3252 in |
| Roller Width (in): | 0.67 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Metric |
| Inside Plate Height (in): | 0.81496062992126 in | Connecting Link: | Spring Clip |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 1 in |
| Width Over Pins/Total Width (in): | 4.09055118110236 in | Pin Length (in): | 4.0906 in |
| Base Catalog No: | 16B-3 | Transverse Pitch (in): | 1.255 in |
General Specifications
| UPC: | 662460388540 | Weight: | 5.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 6.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

