Morse British Standard Cottered Roller Chain - 20B-1 10 FT
Part #:2361194
Catalog #:20B-1 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (mm): | 19.56 mm |
| Chain Family: | 20 | Chain Construction: | Riveted |
| Roller Diameter (mm): | 19.05 mm | Material: | Steel |
| Pin Diameter (mm): | 10.19 mm | Product Type: | Roller Chain |
| Chain Type: | British Standard | Chain Pitch (in): | 1.25 in |
| Coating: | Uncoated | Roller Diameter (in): | 0.75 in |
| Roller Width (in): | 0.77 in | Pin Diameter (in): | 0.4011 in |
| Measurement System: | Metric | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 1.8346 in | Inside Plate Height (in): | 1.03543307086614 in |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 1.7165 in |
| Base Catalog No: | 20B-1 | Connecting Link: | Spring Clip |
| Plate Thickness (in): | 1.142 in |
General Specifications
| UPC: | 662460388571 | Weight: | 2.54 LB |
| HTC: | 7315.11.0060 | Country of Origin: | China |

