Morse British Standard Cottered Roller Chain - 20B-3 10 FT
Part #:2361210
Catalog #:20B-3 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Chain Family: | 20 |
| Number of Strands/Width: | 3 | Roller Diameter (mm): | 19.05 mm |
| Roller Width (mm): | 19.56 mm | Material: | Steel |
| Pin Diameter (mm): | 10.19 mm | Chain Pitch (in): | 1.25 in |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.77 in |
| Pin Diameter (in): | 0.4011 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Metric |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 4.59842519685039 in |
| Inside Plate Height (in): | 1.03543307086614 in | Pin Length (in): | 4.5984 in |
| Base Catalog No: | 20B-3 | Plate Thickness (in): | 1.142 in |
| Transverse Pitch (in): | 1.435 in | Connecting Link: | Spring Clip |
General Specifications
| UPC: | 662460388632 | Weight: | 7.58 LB |
| HTC: | 7315.11.0060 | Country of Origin: | China |

