Morse British Standard Roller Chain Offset Link - 06B-3 C/L SC
Part #:2361442
Catalog #:06B-3 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 5.72 mm | Chain Size: | 06 |
| Connecting Link - Slip Fit: | Spring Clip | Material: | Steel |
| Roller Diameter (mm): | 6.35 mm | Number of Strands/Width: | 3 |
| Pin Diameter (mm): | 3.28 mm | Chain Type: | British Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.375 in |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 1.47 in |
| Inside Plate Height (in): | 0.326771653543307 in |
General Specifications
| UPC: | 662460388113 | Weight: | 0.03 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

