Morse British Standard Roller Chain Offset Link - 08B-3 C/L SC
Part #:2361459
Catalog #:08B-3 C/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (mm): | 8.51 mm | Number of Strands/Width: | 3 |
| Chain Size: | 08 | Roller Width (mm): | 7.75 mm |
| Pin Diameter (mm): | 4.45 mm | Connecting Link - Slip Fit: | Spring Clip |
| Material: | Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.5 in | Chain Type: | British Standard |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 1.86 in |
| Inside Plate Height (in): | 0.464566929133858 in |
General Specifications
| UPC: | 662460388205 | Weight: | 0.48 LB |
| Packaged Length: | 1.25 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

