Morse British Standard Roller Chain Offset Link - 20B-3 C/L CP
Part #:2361491
Catalog #:20B-3 C/L CP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (mm): | 19.56 mm | Roller Diameter (mm): | 19.05 mm |
| Material: | Steel | Number of Strands/Width: | 3 |
| Chain Size: | 20 | Pin Diameter (mm): | 10.19 mm |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 1.03543307086614 in | Overall Width/Pin Length (in): | 4.6 in |
General Specifications
| UPC: | 662460388618 | Weight: | 0.75 LB |
| HTC: | 7315.19.0000 | Country of Origin: | China |

