Morse British Standard Roller Chain Offset Link - 08B-1 O/L SC
Part #:2361533
Catalog #:08B-1 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Spring Clip | Roller Diameter (mm): | 8.51 mm |
| Roller Width (mm): | 7.75 mm | Pin Diameter (mm): | 4.45 mm |
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Size: | 08 | Chain Type: | British Standard |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.464566929133858 in |
| Overall Width/Pin Length (in): | 0.71 in |
General Specifications
| UPC: | 662460388151 | Weight: | 0.44 LB |
| Packaged Length: | 0.35 IN | Packaged Width: | 0.85 IN |
| Packaged Height: | 0.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

