Morse British Standard Roller Chain Offset Link - 12B-2 O/L SC
Part #:2361632
Catalog #:12B-2 O/L SC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 12 | Roller Diameter (mm): | 12.07 mm |
| Material: | Steel | Pin Diameter (mm): | 5.72 mm |
| Connecting Link - Slip Fit: | Spring Clip | Number of Strands/Width: | 2 |
| Roller Width (mm): | 11.68 mm | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Chain Type: | British Standard |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.633858267716536 in |
| Overall Width/Pin Length (in): | 1.73 in |
General Specifications
| UPC: | 662460388397 | Weight: | 0.53 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

