Morse British Standard Roller Chain Offset Link - 16B-2 O/L
Part #:2361640
Catalog #:16B-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 16 | Material: | Steel |
| Pin Diameter (mm): | 8.26 mm | Roller Width (mm): | 17.02 mm |
| Number of Strands/Width: | 2 | Roller Diameter (mm): | 15.88 mm |
| Chain Type: | British Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.81496062992126 in | Overall Width/Pin Length (in): | 2.83 in |
General Specifications
| UPC: | 662460388502 | Weight: | 0.77 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

