Morse DELRIN THERMOPLASTIC CHAIN - 40 DELRIN 10 FT
Part #:2362390
Catalog #:40 DELRIN 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Pitch (in): | 0.5 in |
| Roller Width (in): | 0.3125 in | Material: | Thermoplastic |
| Chain Family: | 40 | Coating: | Uncoated |
| Roller Diameter (in): | 0.3125 in | Chain Construction: | Snap together |
| Chain Type: | Plastic | Pin Diameter (in): | 0.156 in |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 0.725 in | Minimum Tensile Strength (lbs): | 3,125 lb |
| Pin Length (in): | 0.725 in | Plate Thickness (in): | 0.088 in |
| Total Length (ft): | 10 ft | Base Catalog No: | 40 |
| Inside Plate Height (in): | 0.46 in |
General Specifications
| UPC: | 662460389677 | Weight: | 0.10 LB |
| Packaged Length: | 11.45 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 1.95 IN | HTC: | 3926.90.6090 |
| Country of Origin: | United States of America |

