Morse Heavy Cottered Roller Chain - 80HC 10FT
Part #:322240
Catalog #:80HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Width (in): | 0.625 in |
| Number of Strands/Width: | 1 | Chain Family: | 80 |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Chain Construction: | Cottered | Roller Diameter (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Heavy | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.156 in |
| Width Over Pins/Total Width (in): | 1.4 in | Pin Length (in): | 1.4 in |
| Base Catalog No: | 80HC | Inside Plate Height (in): | 0.934 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455752 | Weight: | 2.20 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

