Morse Heavy Cottered Roller Chain - 120HC 10FT
Part #:322244
Catalog #:120HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Construction: | Cottered |
| Roller Diameter (in): | 0.875 in | Number of Connecting Links Included: | 1 |
| Chain Family: | 120 | Roller Width (in): | 1 in |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.438 in |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 2.09 in | Base Catalog No: | 120H |
| Side Plate Configuration: | Hourglass | Width Over Pins/Total Width (in): | 2.09 in |
| Inside Plate Height (in): | 1.4 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288455790 | Weight: | 4.52 LB |
| Packaged Length: | 14.70 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

