Morse Heavy Cottered Roller Chain - 160HC 10FT
Part #:322248
Catalog #:160HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.563 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Construction: | Cottered |
| Roller Diameter (in): | 1.125 in | Chain Family: | 160 |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 2.646 in | Width Over Pins/Total Width (in): | 2.646 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 160H |
| Plate Thickness (in): | 0.281 in | Inside Plate Height (in): | 1.866 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455837 | Weight: | 7.21 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 16.10 IN |
| Packaged Height: | 3.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

