Morse Heavy Cottered Roller Chain - 200HC 10FT
Part #:322250
Catalog #:200HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 1.5 in |
| Chain Construction: | Cottered | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 1.562 in | Material: | Steel |
| Chain Family: | 200 | Pin Diameter (in): | 0.781 in |
| Chain Pitch (in): | 2.5 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 3.374 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.375 in | Total Length (ft): | 10 ft |
| Base Catalog No: | 200H | Pin Length (in): | 3.374 in |
| Inside Plate Height (in): | 2.334 in |
General Specifications
| UPC: | 662288455851 | Weight: | 12.30 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

