Morse Heavy Riveted Roller Chain - 80HR 10FT
Part #:322239
Catalog #:80HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Family: | 80 | Roller Width (in): | 0.625 in |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.313 in |
| Chain Pitch (in): | 1 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 1.4 in | Plate Thickness (in): | 0.156 in |
| Pin Length (in): | 1.4 in | Base Catalog No: | 80H |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 0.934 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455745 | Weight: | 2.11 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

