Morse Heavy Riveted Roller Chain - 120HR 10FT
Part #:322243
Catalog #:120HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Family: | 120 |
| Chain Construction: | Riveted | Roller Diameter (in): | 0.875 in |
| Pin Diameter (in): | 0.438 in | Material: | Steel |
| Roller Width (in): | 1 in | Number of Connecting Links Included: | 1 |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.219 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 1.4 in | Width Over Pins/Total Width (in): | 2.09 in |
| Pin Length (in): | 2.09 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 120H |
General Specifications
| UPC: | 662288455783 | Weight: | 4.38 LB |
| Packaged Length: | 14.70 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

