Morse Heavy Riveted Roller Chain - 200HR 10FT
Part #:322249
Catalog #:200HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.781 in | Roller Width (in): | 1.5 in |
| Number of Connecting Links Included: | 1 | Chain Family: | 200 |
| Chain Construction: | Riveted | Roller Diameter (in): | 1.562 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 2.5 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 3.374 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.375 in |
| Width Over Pins/Total Width (in): | 3.374 in | Base Catalog No: | 200H |
| Inside Plate Height (in): | 2.334 in |
General Specifications
| UPC: | 662288455844 | Weight: | 12.14 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

