Morse Heavy Riveted Roller Chain - 60HR 100FT
Part #:340860
Catalog #:60HR 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 10 | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Chain Construction: | Riveted |
| Roller Width (in): | 0.5 in | Material: | Steel |
| Chain Family: | 60 | Roller Diameter (in): | 0.468 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Heavy | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 1.115 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 1.115 in | Base Catalog No: | 60H |
| Total Length (ft): | 100 ft | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288744061 | Weight: | 1.20 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

